Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings1T-1237: 4.535" Inner Diameter Thrust Race
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings1T-1237: 4.535" Inner Diameter Thrust Race
1T-1237: 4.535" Inner Diameter Thrust Race

Cat® 4.535" Inner Diameter Steel Thrust Race for Needle Roller Bearing used in Torque Converter

Brand: Cat

Product Images
1T-1237: 4.535" Inner Diameter Thrust Race
1T-1237: 4.535" Inner Diameter Thrust Race
1T-1237: 4.535" Inner Diameter Thrust Race
1T-1237: 4.535" Inner Diameter Thrust Race
1T-1237: 4.535" Inner Diameter Thrust Race

Cat® 4.535" Inner Diameter Steel Thrust Race for Needle Roller Bearing used in Torque Converter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1T-1237

Units of Measure

USMetric
Outside Diameter (mm): 158.06
Inside Diameter (mm): 115.19
Thickness (mm): 3.96
Outside Diameter (in): 6.223
Inside Diameter (in): 4.535
Thickness (in): 0.156
Material: Alloy Mixed: Metal,Alloy Steel
View More
Compatible Models for part number 1T-1237

TRUCK

785 777 777C 777B 777D 785B

TRACTOR

776D 776C 784B 776B 776

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced