Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits1T-1356: 101.06mm Gauge Diameter Seal Ring
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
1T-1356: 101.06mm Gauge Diameter Seal Ring
1T-1356: 101.06mm Gauge Diameter Seal Ring

Cat® Plastic Free State Seal Ring for Torque Converter

Brand: Cat

Product Images
1T-1356: 101.06mm Gauge Diameter Seal Ring
1T-1356: 101.06mm Gauge Diameter Seal Ring
1T-1356: 101.06mm Gauge Diameter Seal Ring
1T-1356: 101.06mm Gauge Diameter Seal Ring
1T-1356: 101.06mm Gauge Diameter Seal Ring

Cat® Plastic Free State Seal Ring for Torque Converter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1T-1356
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1T-1356

Units of Measure

USMetric
Material Description: Plastic (Polyimide)
Width (mm): 2.5
Gage Diameter (in): 4
Material: Polyimide Plastic
Thickness (in): 0.15
Thickness (mm): 3.9
Gage Diameter (mm): 101.6
Width (in): 0.1
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 1T-1356

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD55B AD63 AD30 AE40 II AD45 AD40

TRUCK ENGINE

C9 C13 C15

POWER MODULE

TR43-C18L

OFF HIGHWAY TRUCK

772 770 775 773 773GC

MOTOR GRADER

24H 24M 24

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D6 D8 D7 D8T D8L D6T

WHEEL SKIDDER

535D 545D 555D 525D

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH35-E81 TH35-C11I TH35-C13T TH35-C13I TH31-C9P TH31-C9T TH35-C15T TH31-E61 TH35-C15I TH31-C9I

WHEEL TRACTOR

631E 637E

PETROLEUM ENGINE

C9

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

EJECTOR TRUCK

740 730 D400E II 740B

COLD PLANER

PM-465 PM-201 PM-565 PM-565B

WHEEL DOZER

834 834G 834H 834K

LANDFILL COMPACTOR

836 836H 836G 836K

WHEEL LOADER

962M Z 962 950M Z 988F II 988 962L 950M 950L 962M 988G 988H 988F 988K 950

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

725C D400E 740B D400D D350E D35HP D350E II D400 725 D40D 725C2 740 D400E II 735B 730 735 OEM 735

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C7.1 C9 C11 C13 C15

TRUCK

775F 772G OEM 773G LRC 775E 775D 770G 772G 69D 775G OEM 773E 772 773D 770 773F 775G LRC 773G OEM 770G OEM 769D 769C 773B

QUARRY TRUCK

771D 771C 772G 770G 775D 775B 773E

POWERTRAIN

TR43M44-C13B

TRACTOR

772B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert