Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters1U-1352: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters1U-1352: Bucket Adapter
1U-1352: Bucket Adapter

Cat® Weld-On J350 Bottom Strap Adapter - LH

Brand: Cat

Product Images
1U-1352: Bucket Adapter
1U-1352: Bucket Adapter
1U-1352: Bucket Adapter
1U-1352: Bucket Adapter
1U-1352: Bucket Adapter
1U-1352: Bucket Adapter

Cat® Weld-On J350 Bottom Strap Adapter - LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1U-1352

Units of Measure

USMetric
Type: Bottom Strap
Position: Lh
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 15.748
Hole Quantity: 0
Corner Kickout Angle: 0
Size: J350
Width (mm): 76.0
Bottom Strap Length (mm): 262.5
Attachment Method: Weld-on
Hole Spacing (mm): 0.0
Base Edge Thickness Class: 36/40/45
Bottom Strap Length (in): 10.335
Series: J Series
Overall Length (mm): 400.0
Width (in): 2.992
View More
Compatible Models for part number 1U-1352

TRACK LOADER

973C 973

WHEEL LOADER

950B/950E 966D 966C 966F 966E 950B 950E 950G 960F 962H 950F 962G 962G II 980C 980F 950H 966F II 950G II 980F II 950F II

View More
Related parts
1U-1351: Bucket Adapter
1U-1351: Bucket Adapter

Cat® Weld-On J350 Bottom Strap Adapter - RH

Check Price
1U-1350: Bucket Adapter
1U-1350: Bucket Adapter

Cat® Weld-On J350 Bottom Strap Adapter

Check Price
1U-1351
1U-1351: Bucket Adapter
Check Price
1U-1350
1U-1350: Bucket Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced