HomeWorkshop SuppliesMetal WorkMetal Cutting1U-5390: 1/8 inch Extra Heavy-Duty Cobalt Drill Bit
Home1U-5390: 1/8 inch Extra Heavy-Duty Cobalt Drill Bit
DescriptionSpecifications

Description for part number 1U-5390

Description:
These drill bits are designed with a 135° split point for self centering and reducing thrust. Can reduce drill time by 50% compared to 118° point. Made of high resistant M 42 cobalt. They display higher red hardness which permits speeds up to 30% greater than high speed drills. Cobalt drills are especially effective in drilling tough, high tensile strength materials like stainless steel, Inconel, and titanium.

Attributes:
• 8% cobalt high speed steel
• Made to NAS 907 Type J specifications

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 1U-5390

    Size (in):

    1/8

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced