Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsWrenches1U-5536: 1-5/16" Flare Nut Crowfoot Wrench
HomeWorkshop SuppliesToolsWrenches1U-5536: 1-5/16" Flare Nut Crowfoot Wrench
DescriptionSpecifications
Description for part number 1U-5536

The Flare Nut Crowfoot Wrench is used to handle flare nuts, which are commonly found on hydraulic fittings in the equipment. It features a unique structure that allows it to fit over the flare nut without interference from adjacent components. Its open-ended structure provides a secure grip on the nut, facilitating easy application of torque. Thus, it is a necessary tool for mechanics and technicians to ensure accurate and efficient adjustments and repairs.

Attributes:
• Offers an accurate fit with 1/2 inch square drive to minimize slippage on fasteners.
• Chrome finish for increased durability and resistance to corrosion.
• Helps maintain a firm grip on fasteners with minimal effort.
• Supports both clockwise and counterclockwise operations.
• Features an open-end design for easy access to flare nuts.

Applications:
The Flare Nut Crowfoot Wrench is utilized in different locations, where flare nuts are used in hydraulic fittings, within the hydraulic system that require adjustment and maintenance.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-5536

Units of Measure

USMetric
Height (in): 2.46
Width (in): 0.91
Square Drive (in): 1/2"
Hex Size (in): 1.313
Weight (lb): 0.26
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced