Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab Displays & Gauges1W-0708: Air Pressure Indicator
HomeCabsCab Displays & Gauges1W-0708: Air Pressure Indicator
1W-0708: Air Pressure Indicator

Cat® Air Pressure Indicator used in Instrument Panel

Brand: Cat

Product Images
1W-0708: Air Pressure Indicator
1W-0708: Air Pressure Indicator

Cat® Air Pressure Indicator used in Instrument Panel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-0708

Units of Measure

USMetric
Overall Depth (mm): 57.0
Overall Diameter (mm): 42.9
Material: Other Mixed: Metal-Nonmetal
Thread Size (in): 10-32 (Mounting)
Operating Pressure (psi): 0.0
Operating Pressure (kPa): 0.0
Overall Depth (in): 2.2
Overall Diameter (in): 1.7
View More
Compatible Models for part number 1W-0708

WHEEL SKIDDER

518 518C 528B 530B 528

WHEEL TRACTOR

621 639D 627B 621B 637D 623B 631D 651B 633D 641B

WHEEL SCRAPER

621B

SOIL COMPACTOR

815

MOTOR GRADER

12G 130G 120G 160G 140G 14G 16G

WHEEL LOADER

966C 950

RIPPER SCARIFIER

130G 140G 12G 16G

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced