Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets1W-4334: 0.8mm Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets1W-4334: 0.8mm Gasket
1W-4334: 0.8mm Gasket

Cat® 0.8mm Gasket

Brand: Cat

Product Images
1W-4334: 0.8mm Gasket
1W-4334: 0.8mm Gasket
1W-4334: 0.8mm Gasket
1W-4334: 0.8mm Gasket
1W-4334: 0.8mm Gasket

Cat® 0.8mm Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-4334
Material: Rubber Gasket Gasket
View More
Compatible Models for part number 1W-4334

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D3B D3C D4C II D4B D4C D5C D3C II

RIPPER

3

INTEGRATED TOOLCARRIER

IT12

TRACK LOADER

931B 935C 931C 935B 935C II 931C II

BULLDOZER

4P D5C PATLGP 3S 5A PAT 3P D5C PAT

WINCH

53

BACKHOE

D3 931

WHEEL LOADER

G910

COMPACT WHEEL LOADER

910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced