Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys1W-4407: 84.12mm Thick Fan Pulley Hub
Home
EngineBelts, Pulleys, & Vibration DampersEngine Pulleys
1W-4407: 84.12mm Thick Fan Pulley Hub
1W-4407: 84.12mm Thick Fan Pulley Hub

Cat® 84.12mm Thick Fan Pulley Hub is used in the engine

Brand: Cat

Product Images
1W-4407: 84.12mm Thick Fan Pulley Hub
1W-4407: 84.12mm Thick Fan Pulley Hub
1W-4407: 84.12mm Thick Fan Pulley Hub
1W-4407: 84.12mm Thick Fan Pulley Hub
1W-4407: 84.12mm Thick Fan Pulley Hub

Cat® 84.12mm Thick Fan Pulley Hub is used in the engine

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-4407
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1W-4407
Width (mm): 160
Height (mm): 114.3
Material: Gray (Flake) Iron
Length (mm): 160
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 1W-4407

WHEEL TRACTOR

615

TRACK LOADER

973C 963 973

SOIL COMPACTOR

815B 815F

LOAD HAUL DUMP

R1300G

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

WHEEL LOADER

950B/950E 936 966F II 936E 966D 936F 966F 966E G936 950B 950E 970F

WHEEL SKIDDER

545

TRACK-TYPE TRACTOR

D5H D5H XL D4H III D4H D4H XL

RIPPER

D5 5 963

BULLDOZER

5P 5S

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert