Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components1W-4594: 40.38mm Outer Diameter Sleeve Bearing
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components1W-4594: 40.38mm Outer Diameter Sleeve Bearing
1W-4594: 40.38mm Outer Diameter Sleeve Bearing

Rocker Arm Bushing

Brand: Cat

Product Images
1W-4594: 40.38mm Outer Diameter Sleeve Bearing
1W-4594: 40.38mm Outer Diameter Sleeve Bearing

Rocker Arm Bushing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-4594

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 38.1
Length (in): 4.5
Material: Steel Backed Bronze Bearing
Height (in): 1.5
Length (mm): 114.3
View More
Compatible Models for part number 1W-4594

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3508 G3516 G3512 G3508 G3516B 3508C G3520B 3516 3512

POWER MODULE

PM3516 PM3512 PMG3516 PM3508

ENGINE

G3520J 3508PETROL G3516J 3512PETROL 3516PETROLEUM

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3516 3512

LOCOMOTIVE ENGINE

3516 3512 3508

WHEEL LOADER

994

TRACK-TYPE TRACTOR

D11N D11R

GEN SET ENGINE

3508 G3508 G3516 G3512 3512 3508B 3516 3516B G3516B G3520B

RIPPER

11

MARINE AUXILIARY

3516B 3512 3508

MARINE ENGINE

3516 3512 3508

MINING EXCAVATOR

5130 5230

INDUSTRIAL ENGINE

3508 3512 3516

TRUCK

785 789 793 793B 777C 777B 789B 785B

TRACTOR

776C 784B 776B

GAS ENGINE

G3520B G3516J G3508J G3512B G3520J G3512J G3516B G3508B G3512 G3516 G3508

BULLDOZER

11U 11SU

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced