Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance1W-6055: RING KIT-PISTON
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
1W-6055: RING KIT-PISTON
1W-6055: RING KIT-PISTON

Piston Ring

Brand: Cat

Product Images
1W-6055: RING KIT-PISTON
1W-6055: RING KIT-PISTON

Piston Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1W-5104: 146.13mm ID Oil Regulating Piston Ring
1W-5104: 146.13mm ID Oil Regulating Piston RingQuantity: 1
9S-7507: Piston Ring
9S-7507: Piston RingQuantity: 1
3S-4059: 158.75mm OD Intermediate Piston Ring
3S-4059: 158.75mm OD Intermediate Piston RingQuantity: 1
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 1W-6055

Units of Measure

USMetric
Width (mm): 185.17
Height (mm): 18.8
Length (in): 7.33
Height (in): 0.74
Length (mm): 186.18
View More
Compatible Models for part number 1W-6055

GAS ENGINE

G398 G399 G353D G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert