Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineFuel SystemFuel Pumps1W-6455: Fuel Injector Line
Home
EngineFuel SystemFuel Pumps
1W-6455: Fuel Injector Line
1W-6455: Fuel Injector Line

Cat® Cylinder Line Number 5 Double Wall Fuel Injector Line with Collar and Nut on both ends

Brand: Cat

Product Images
1W-6455: Fuel Injector Line
1W-6455: Fuel Injector Line
1W-6455: Fuel Injector Line
1W-6455: Fuel Injector Line
1W-6455: Fuel Injector Line

Cat® Cylinder Line Number 5 Double Wall Fuel Injector Line with Collar and Nut on both ends

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-6455
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1W-6455

Units of Measure

USMetric
Width (mm): 132.08
Height (mm): 101.6
Length (in): 17.7
Length (mm): 449.58
Height (in): 4.0
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 1W-6455

GENERATOR

SR4

GEN SET ENGINE

3412 3412C

GENERATOR SET

3412C

MARINE ENGINE

3412C 3412D 3412

INDUSTRIAL ENGINE

3412

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced