Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1Z-9361: Oscillating Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1Z-9361: Oscillating Seal
1Z-9361: Oscillating Seal

Oscillating Seal

Brand: Cat

Product Images
1Z-9361: Oscillating Seal
1Z-9361: Oscillating Seal
1Z-9361: Oscillating Seal
1Z-9361: Oscillating Seal
1Z-9361: Oscillating Seal

Oscillating Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1Z-9361

Units of Measure

USMetric
Outside Diameter (mm): 330.0
Outside Diameter (in): 13.0
Inside Diameter (mm): 246.0
Inside Diameter (in): 9.67
Overall Width (mm): 26.0
Overall Width (in): 1.02
Material: Rubber & Steel,Carbon Steel,Ethylene acrylic (EAM) Rubber
Notes: Dimensions and material descriptions provided for reference only.
View More
Compatible Models for part number 1Z-9361

TRACK-TYPE TRACTOR

D9R D9 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced