Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & Supports200-0818: 12mm Nine Bolt Mounting Final Drive Wheel Cover
HomeStructures & Other Systems ComponentsOther Covers & Supports200-0818: 12mm Nine Bolt Mounting Final Drive Wheel Cover
200-0818: 12mm Nine Bolt Mounting Final Drive Wheel Cover

Cat® 12mm Thick Nine Bolt Mounting Cover for Final Drive Wheel in Power Train

Brand: Cat

Product Images
200-0818: 12mm Nine Bolt Mounting Final Drive Wheel Cover
200-0818: 12mm Nine Bolt Mounting Final Drive Wheel Cover
200-0818: 12mm Nine Bolt Mounting Final Drive Wheel Cover
200-0818: 12mm Nine Bolt Mounting Final Drive Wheel Cover
200-0818: 12mm Nine Bolt Mounting Final Drive Wheel Cover

Cat® 12mm Thick Nine Bolt Mounting Cover for Final Drive Wheel in Power Train

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 200-0818

Units of Measure

USMetric
Approx. Weight (kg): 19.19
Approx. Weight (lb): 42.31
Material Description: STEEL
Outer Diameter (in): 20.16
Outer Diameter (mm): 512.0
Thickness (in): 0.47
Thickness (mm): 12.0
Material: Structural Steel
View More
Compatible Models for part number 200-0818

WHEEL DOZER

834 834G 834H 834K

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

988GC 988G 988H 988K 986H 988 986K 988 XE 986 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced