Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
200-8420: 7mm x 1/4" Drive 6 Point Standard Length Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets200-8420: 7mm x 1/4" Drive 6 Point Standard Length Socket
Home200-8420: 7mm x 1/4" Drive 6 Point Standard Length Socket

200-8420: 7mm x 1/4" Drive 6 Point Standard Length Socket

Cat® Metric Socket (7 mm) (1/4 in Drive) (6 Point)

Brand: Cat

Product Images

200-8420: 7mm x 1/4" Drive 6 Point Standard Length Socket
200-8420: 7mm x 1/4" Drive 6 Point Standard Length Socket

200-8420: 7mm x 1/4" Drive 6 Point Standard Length Socket

Cat® Metric Socket (7 mm) (1/4 in Drive) (6 Point)

Brand: Cat

Description for part number 200-8420

Description:
Cat sockets attach to compatible drive Cat tools or adapters used for routine maintenance and adjustment around tight spaces.

Attributes:
• 6 point, 7 mm socket
• Standard length
• 1/4 inch square drive
• Chrome finish

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 200-8420

Units of Measure

    Length (in):

    0.9

    Material:

    Carbon Steel

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced