Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesBattery Components201-1129: 4000mm Long Positive Terminal Cable
HomeElectrical & ElectronicsBatteriesBattery Components201-1129: 4000mm Long Positive Terminal Cable
201-1129: 4000mm Long Positive Terminal Cable

Cat® 4000mm Long Positive Terminal Red Cable with Terminal and Cover is used in Prelubrication

Brand: Cat

Product Images
201-1129: 4000mm Long Positive Terminal Cable
201-1129: 4000mm Long Positive Terminal Cable
201-1129: 4000mm Long Positive Terminal Cable
201-1129: 4000mm Long Positive Terminal Cable
201-1129: 4000mm Long Positive Terminal Cable

Cat® 4000mm Long Positive Terminal Red Cable with Terminal and Cover is used in Prelubrication

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 201-1129

Units of Measure

USMetric
Gauge (AWG): 2
Standard Color: Red
Terminal: Ring, Ring
Cable Length (meters): 4
Hole Size (mm): 9.5
Cable Length (feet): 13.12
Hole Size (in): 3/8
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 201-1129

TRUCK

793D 793C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced