Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits202-0920: Oil Pan Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
202-0920: Oil Pan Gasket
202-0920: Oil Pan Gasket

Cat® Oil Pan Gasket

Brand: Cat

Product Images
202-0920: Oil Pan Gasket
202-0920: Oil Pan Gasket
202-0920: Oil Pan Gasket
202-0920: Oil Pan Gasket
202-0920: Oil Pan Gasket

Cat® Oil Pan Gasket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
202-0920202-0920
152-6556152-6556
152-6739152-6739
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 202-0920
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 202-0920

Units of Measure

USMetric
Overall Height (in): 0.05
Overall Width (in): 9.5
Overall Width (mm): 241.3
Overall Length (in): 18.6
Overall Height (mm): 1.27
Overall Length (mm): 472.44
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 202-0920

MULTI TERRAIN LOADER

247 257 267 277 287

SKID STEER LOADER

262 216 228 236 226 248 246 232 252 242

INDUSTRIAL ENGINE

3034

COMPACT WHEEL LOADER

906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert