Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches202-2284: 12 Volt Rocker Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches202-2284: 12 Volt Rocker Switch
202-2284: 12 Volt Rocker Switch

Cat® 12 Volt Rocker Switch with toggle for easy on and off electrical control for air conditioner

Brand: Cat

Product Images
202-2284: 12 Volt Rocker Switch
202-2284: 12 Volt Rocker Switch
202-2284: 12 Volt Rocker Switch
202-2284: 12 Volt Rocker Switch
202-2284: 12 Volt Rocker Switch

Cat® 12 Volt Rocker Switch with toggle for easy on and off electrical control for air conditioner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 202-2284

Units of Measure

USMetric
Length (mm): 50.0
Height (mm): 37.7
Width (mm): 24.0
Temperature (°C): -40° to 85°
Length (in): 2.0
Height (in): 1.48
Width (in): 0.94
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 202-2284

MULTI TERRAIN LOADER

277B 257B 247B3 267B 287B 247B 257B3

TRACK-TYPE TRACTOR

D3G D3K2 LGP D5K LGP D4K LGP D4K2 LGP D4G D5K XL D5K2 XL D3K XL D3K2 XL D5G D4K XL D4K2 XL D3K LGP D5K2 LGP

COMPACT TRACK LOADER

259B3

MINI HYD EXCAVATOR

307 307E 302.5C 307E2 308E 308E2

SKID STEER LOADER

242B3 226B 246B 236B3 232B 252B 226B3 248B 268B 236B 252B3 216B3 242B 262B

EXCAVATOR

313F GC 313F LGC 312F GC 318F L

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH340B TH360B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced