Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals204-0741: 2.75mm Thick Steel Shim Pack
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals204-0741: 2.75mm Thick Steel Shim Pack
204-0741: 2.75mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Product Images
204-0741: 2.75mm Thick Steel Shim Pack
204-0741: 2.75mm Thick Steel Shim Pack
204-0741: 2.75mm Thick Steel Shim Pack
204-0741: 2.75mm Thick Steel Shim Pack
204-0741: 2.75mm Thick Steel Shim Pack

Shim Pack

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 204-0741

Units of Measure

USMetric
Overall Thickness (mm): 1.64
Overall Thickness (in): 0.064
Outside Diameter (mm): 74.0
Outside Diameter (in): 0.85
Material: Shim Steel,Carbon Steel
Inside Diameter (mm): 37.0
Inside Diameter (in): 0.394
Hole Size (mm): 11
Hole Size (in): 0.433
View More
Compatible Models for part number 204-0741

ARTICULATED TRUCK

735B 740 735 OEM 740B 735

EJECTOR TRUCK

740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced