Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses205-2247: Engine Coolant Reducer Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses205-2247: Engine Coolant Reducer Hose
205-2247: Engine Coolant Reducer Hose

Cat® Elbow Reducing Hose, 45° Elbow, Raw Water Pump to Strainer, EPDM, Ref Length: 80 mm (3.2 inch), Hose ID: 50.8 to 31.8 mm (2.0 to 1.25 Inch)

Brand: Cat

Product Images
205-2247: Engine Coolant Reducer Hose
205-2247: Engine Coolant Reducer Hose
205-2247: Engine Coolant Reducer Hose
205-2247: Engine Coolant Reducer Hose
205-2247: Engine Coolant Reducer Hose

Cat® Elbow Reducing Hose, 45° Elbow, Raw Water Pump to Strainer, EPDM, Ref Length: 80 mm (3.2 inch), Hose ID: 50.8 to 31.8 mm (2.0 to 1.25 Inch)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 205-2247

Units of Measure

USMetric
Type: Coolant Reducer Hose
Material Description: EPDM
Inside Diameter (mm): 51.0
Length (mm): 80.0
Inside Diameter (in): 2.0
Length (in): 3.2
Material: Coolant Hose Hose
View More
Compatible Models for part number 205-2247

GENERATOR SET

C4.4

MARINE ENGINE

3034

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced