Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass205-9609: Left Hand Side Rear Utility Glass
HomeCabsCab VisibilityWindows & Glass205-9609: Left Hand Side Rear Utility Glass
205-9609: Left Hand Side Rear Utility Glass

Cat® Rear Utility Glass (LH)

Brand: Cat

Product Images
205-9609: Left Hand Side Rear Utility Glass
205-9609: Left Hand Side Rear Utility Glass
205-9609: Left Hand Side Rear Utility Glass
205-9609: Left Hand Side Rear Utility Glass
205-9609: Left Hand Side Rear Utility Glass

Cat® Rear Utility Glass (LH)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 205-9609

Units of Measure

USMetric
Overall Width (in): 60.03
Material: Glass Ceramic
Overall Length (in): 34.11
Thickness (in): 0.2
Overall Width (mm): 1,524.7
Overall Length (mm): 866.5
Thickness (mm): 5.0
View More
Compatible Models for part number 205-9609

BACKHOE LOADER

416E 428F 422F 432E 444F 432F 442E 434E 422E 434F 444E 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced