Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass205-9622: 530.10mm Height Safety Glass
HomeCabsCab VisibilityWindows & Glass205-9622: 530.10mm Height Safety Glass
205-9622: 530.10mm Height Safety Glass

Cat® Glass

Brand: Cat

Product Images
205-9622: 530.10mm Height Safety Glass
205-9622: 530.10mm Height Safety Glass
205-9622: 530.10mm Height Safety Glass
205-9622: 530.10mm Height Safety Glass
205-9622: 530.10mm Height Safety Glass

Cat® Glass

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 205-9622

Units of Measure

USMetric
Overall Width (in): 20.87
Material: Glass Ceramic
Overall Width (mm): 530.1
Thickness (in): 0.2
Overall Length (in): 33.67
Overall Length (mm): 855.3
Thickness (mm): 5.0
View More
Compatible Models for part number 205-9622

BACKHOE LOADER

414E 416E 416F 432E 444F 420E 432F 442E 434E 444E 450E 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced