Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies206-2723: 25.4mm Inner Diameter Hose Guard
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
206-2723: 25.4mm Inner Diameter Hose Guard
206-2723: 25.4mm Inner Diameter Hose Guard

Cat® 25.4mm Inner Diameter Plastic Hose Guard with Wall Thickness of 3mm

Brand: Cat

Custom Length
Product Images
206-2723: 25.4mm Inner Diameter Hose Guard
206-2723: 25.4mm Inner Diameter Hose Guard

Cat® 25.4mm Inner Diameter Plastic Hose Guard with Wall Thickness of 3mm

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 206-2723
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 206-2723

Units of Measure

USMetric
Bulk Unit of Measure: CM
Width (mm): 31.394
Height (mm): 31.394
Length (in): 0.4
Material: Polyethylene Plastic
Length (mm): 10.008
Height (in): 1.2
View More
Compatible Models for part number 206-2723

FLAIL MOWER

HMF210 HMF110

SOIL COMPACTOR

825K 825C

LOAD HAUL DUMP

R2900 XE

EJECTOR TRUCK

740B

WHEEL DOZER

824H 834H 824C 834K 824K

OFF HIGHWAY TRUCK

793 773GC

MATERIAL HANDLER

MH3295

LANDFILL COMPACTOR

836H 826H 826K 836K 826C

MULCHING HEAD

HM210 HM208

WHEEL LOADER

988H 988K

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D11R D11T

WHEEL SKIDDER

545D 535D 525D 555D

ARTICULATED TRUCK

735B 740B

TRUCK

797F 795F AC 794 AC MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert