Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies206-2724: 31.75mm Inner Diameter Hose Guard
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies206-2724: 31.75mm Inner Diameter Hose Guard
206-2724: 31.75mm Inner Diameter Hose Guard

Cat® 31.75mm Inner Diameter Plastic Hose Guard with Wall Thickness of 3.35mm

Brand: Cat

Custom Length
Product Images
206-2724: 31.75mm Inner Diameter Hose Guard
206-2724: 31.75mm Inner Diameter Hose Guard
206-2724: 31.75mm Inner Diameter Hose Guard
206-2724: 31.75mm Inner Diameter Hose Guard
206-2724: 31.75mm Inner Diameter Hose Guard

Cat® 31.75mm Inner Diameter Plastic Hose Guard with Wall Thickness of 3.35mm

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
206-2724206-2724
6V-97466V-9746
6V-83986V-8398
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-2724

Units of Measure

USMetric
Bulk Unit of Measure: CM
Width (mm): 33.02
Height (mm): 9.906
Length (in): 1.3
Material: Polyethylene Plastic
Height (in): 0.4
Length (mm): 33.02
View More
Compatible Models for part number 206-2724

MULTI TERRAIN LOADER

257B 247B3 247B 257B3

COMPACT TRACK LOADER

259B3

WORK TOOL

TRS26 TRS20 TRS17 TRS12

QUICK COUPLER

TRS10 TRS14 TRS18

LOAD HAUL DUMP

R1700

SOIL COMPACTOR

825C

WHEEL DOZER

824H 824C

OFF HIGHWAY TRUCK

789

MULCHING HEAD

HM208

LANDFILL COMPACTOR

826C 826H

WHEEL LOADER

962M Z 988K XE 966 972K 988 XE 972 992K 950M Z 966K 962L 950M 950L 962M

TRACK-TYPE TRACTOR

D5

ASPHALT PAVER

AP500F AP1055 AP-1055F AP655 AP655F AP-1000F AP655F L AP600 AP600F AP555F AP1000

WHEELED EXCAVATOR

M315D2 M317D2 M316D M317

HARVESTER HEAD

SAT323 SAT323TSC SAT422DB SAT322 SAT322T SAT318TSC SAT318 SAT318T SAT323T SAT223 SAT322TSC SAT223T

SKID STEER LOADER

242B3 226B 236B3 232B 252B 226B3 216B 236B 252B3 216B3 242B

TRUCK

794 AC

ASPHALT SCREED

SE50 VT SE50 V SE60 V

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

EXCAVATOR

548

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced