Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies206-2725: 38.1mm Inner Diameter Hose Guard
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies206-2725: 38.1mm Inner Diameter Hose Guard
206-2725: 38.1mm Inner Diameter Hose Guard

Cat® 38.1mm Inner Diameter Plastic Hose Guard with Wall Thickness of 3.56mm and Spiral Warp Direction of Up to the Right

Brand: Cat

Custom Length
Product Images
206-2725: 38.1mm Inner Diameter Hose Guard
206-2725: 38.1mm Inner Diameter Hose Guard
206-2725: 38.1mm Inner Diameter Hose Guard
206-2725: 38.1mm Inner Diameter Hose Guard
206-2725: 38.1mm Inner Diameter Hose Guard

Cat® 38.1mm Inner Diameter Plastic Hose Guard with Wall Thickness of 3.56mm and Spiral Warp Direction of Up to the Right

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-2725

Units of Measure

USMetric
Bulk Unit of Measure: CM
Width (mm): 45.212
Height (mm): 45.212
Length (in): 0.4
Material: Polyethylene Plastic
Length (mm): 10.008
Height (in): 1.8
View More
Compatible Models for part number 206-2725

TRACK-TYPE TRACTOR

D3K2 XL D3K2 LGP D9 D1 D9 GC

WHEELED EXCAVATOR

M320 M320D2

TRUCK

775G 773G 794 AC

SOIL COMPACTOR

815F II

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

775 773

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

WHEEL LOADER

966H 962H 950H 972H 962L 950L 980K 982M 980M 966 GC

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced