Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies206-2726: 50.8mm Inner Diameter Hose Guard
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies206-2726: 50.8mm Inner Diameter Hose Guard
206-2726: 50.8mm Inner Diameter Hose Guard

Cat® 50.8mm Inner Diameter Plastic Hose Guard with Wall Thickness of 4.06mm and Spiral Warp Direction of Up to the Right

Brand: Cat

Custom Length
Product Images
206-2726: 50.8mm Inner Diameter Hose Guard
206-2726: 50.8mm Inner Diameter Hose Guard
206-2726: 50.8mm Inner Diameter Hose Guard
206-2726: 50.8mm Inner Diameter Hose Guard
206-2726: 50.8mm Inner Diameter Hose Guard

Cat® 50.8mm Inner Diameter Plastic Hose Guard with Wall Thickness of 4.06mm and Spiral Warp Direction of Up to the Right

Brand: Cat

Custom Length
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-2726

Units of Measure

USMetric
Bulk Unit of Measure: CM
Width (mm): 57.988
Height (mm): 57.988
Length (in): 0.4
Material: Polyethylene Plastic
Length (mm): 10.008
Height (in): 2.3
View More
Compatible Models for part number 206-2726

WHEEL TRACTOR

623H 621K OEM 657G 621H 627H 631K 631G 637G 637K

FLAIL MOWER

HMF110 HMF210

WORK TOOL

TRS26 TRS20 TRS17 TRS12

RECLAIMER MIXER

RM-500

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 627K LRC 632 637K 623K LRC 623K 621K

QUICK COUPLER

FUSION TRS10 TRS14 TRS18

LOCOMOTIVE ENGINE

PR20B

LOAD HAUL DUMP

R1700

WHEEL DOZER

834

OFF HIGHWAY TRUCK

775 773 789 793

MULCHING HEAD

HM210 HM208

LANDFILL COMPACTOR

836

WHEEL LOADER

980 XE 962 982XE 972H 980 982 980GC 962K 950M 962M 990H 980XE 988H 980L 992K 980M 938H 966H 982 XE 982M

HYDRAULIC SHOVEL

6015

FORWARDER

584HD 584

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

KNUCKLEBOOM LOADER

2484D 2484C 559C 2384C 579C

ROTARY DRILL

MD6250 MD6310

ASPHALT PAVER

AP1055 AP-1055F AP655F AP-1000F AP-300D AP300 AP300F AP1000

WHEELED EXCAVATOR

M314

ASPHALT SCREED

SE60 V XW

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

TRUCK

775G 773G LRC 775G OEM 773G 797F 794 AC 775G LRC 773G OEM

WHEEL SCRAPER

637K 637G 631G

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced