Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves206-4669: 110.70mm Long Closed Brass Check Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves206-4669: 110.70mm Long Closed Brass Check Valve
206-4669: 110.70mm Long Closed Brass Check Valve

Cat® Drain Valve (ORFS to Hose Bead)

Brand: Cat

Product Images
206-4669: 110.70mm Long Closed Brass Check Valve
206-4669: 110.70mm Long Closed Brass Check Valve
206-4669: 110.70mm Long Closed Brass Check Valve
206-4669: 110.70mm Long Closed Brass Check Valve
206-4669: 110.70mm Long Closed Brass Check Valve

Cat® Drain Valve (ORFS to Hose Bead)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-4669

Units of Measure

USMetric
Material Description: Brass
Length (mm): 111.0
Hex Size (mm): 38.0
Length (in): 4.36
Hex Size (in): 1.5
Thread Size (in): 1-3/16-12; 1-3/8-20
Material: Manganese Bronze Brass,Alloy Steel,Alloy Brass
View More
Compatible Models for part number 206-4669

ROTARY DRILL

MD6380 MD6310 MD6250

WHEEL TRACTOR

627G 637G 637K

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

WHEEL SCRAPER

627G 637K 637G

QUARRY TRUCK

772G 770G

TRUCK

772G 775G 772G OEM 773G LRC 775G OEM 770G 773G 775G LRC 773G OEM 770G OEM

OFF HIGHWAY TRUCK

772 770 773GC

MOTOR GRADER

12H 18M3 12M 16M3 12K 120H 24 163H 14M-3 14M3 160 12M 3 12M 2 16 120 14 18 140M 160K 120M 140K 160H 120K 140H 160M 2 160M 3 160M 140M 3 AWD 14L 150 14M 12M 3 AWD 140K 2 160M 3 AWD 120 GC 140M 3 140M 2 140 143H 135H 140 GC 16GC 14H 120K 2 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced