Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs206-4806: 381mm Outer Diameter Clutch Friction Disc
HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs206-4806: 381mm Outer Diameter Clutch Friction Disc
206-4806: 381mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Product Images
206-4806: 381mm Outer Diameter Clutch Friction Disc
206-4806: 381mm Outer Diameter Clutch Friction Disc
206-4806: 381mm Outer Diameter Clutch Friction Disc
206-4806: 381mm Outer Diameter Clutch Friction Disc
206-4806: 381mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-4806

Units of Measure

USMetric
Inside Diameter (mm): 307.52
Outside Diameter (mm): 381.0
Thickness (mm): 5.59
Inside Diameter (in): 12.107
Outside Diameter (in): 15.0
Thickness (in): 0.22
Material: Non-Band Type Friction Material
View More
Compatible Models for part number 206-4806

PETROLEUM TRANSMISSION

CX48 TH55-E70 TH53-E60 TH55FT-E90

PETROLEUM PACKAGE

TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced