Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Lines/High Pressure Lines206-7337: 9.50mm Multiple Bend Single Flare Tube
HomeEngineFuel SystemFuel Lines/High Pressure Lines206-7337: 9.50mm Multiple Bend Single Flare Tube
206-7337: 9.50mm Multiple Bend Single Flare Tube

This tube assembly is used in the fuel filter group

Brand: Cat

Product Images
206-7337: 9.50mm Multiple Bend Single Flare Tube
206-7337: 9.50mm Multiple Bend Single Flare Tube
206-7337: 9.50mm Multiple Bend Single Flare Tube
206-7337: 9.50mm Multiple Bend Single Flare Tube
206-7337: 9.50mm Multiple Bend Single Flare Tube

This tube assembly is used in the fuel filter group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-7337

Units of Measure

USMetric
Material: Steel
Outer Diameter (mm): 10.0
Connector Type: Fitting (both ends)
Nut Type: Flared
Outer Diameter (in): 0.37
Fitting Size (in): -6 Female 37° Flare
Thread: 9/16-18
View More
Compatible Models for part number 206-7337

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C13

ROTARY/TRACK DRILLS

MD5125

UNDERGROUND ARTICULATED TRUCK

AD22

INDUSTRIAL ENGINE

C11 C13

PETROLEUM ENGINE

C13 C11

PETROLEUM PACKAGE

CX31-C13I

WHEEL LOADER

972G II 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced