Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components207-3362: Air Conditioner Tube
Home
CabsCab HVAC SystemsOther Cab HVAC Components
207-3362: Air Conditioner Tube
207-3362: Air Conditioner Tube

Cat® Air Conditioner Tube moves refrigerant, drains condensation, and vents hot air to ensure cooling efficiency, leak control, and performance.

Brand: Cat

Product Images
207-3362: Air Conditioner Tube
207-3362: Air Conditioner Tube

Cat® Air Conditioner Tube moves refrigerant, drains condensation, and vents hot air to ensure cooling efficiency, leak control, and performance.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 207-3362
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 207-3362

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 1.1
Overall Width (in): 4.8
Material: Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Overall Width (mm): 121.9
Overall Length (in): 5.3
Overall Height (mm): 27.9
Overall Length (mm): 134.6
View More
Compatible Models for part number 207-3362

INTEGRATED TOOLCARRIER

IT28G

WHEEL LOADER

928G 924G 930G 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert