Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance207-5262: CONTROL KIT
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance207-5262: CONTROL KIT
Parts included in this kit

No results available.

243-6464: SFWR GPA3007
243-6464: SFWR GPA3007Quantity: 1
126-1772: 70 Pin Receptacle Dust Cap Plate
126-1772: 70 Pin Receptacle Dust Cap PlateQuantity: 1
285-3231: Electronic Security Key
285-3231: Electronic Security KeyQuantity: 2
156-6155: CONT GP
156-6155: CONT GPQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Description for part number 207-5262
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 207-5262

We are still working on adding a specification for this part.

Compatible Models for part number 207-5262

MULTI TERRAIN LOADER

267 277B 257 287 267B 277 257B 247 287B 247B

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT14G2 IT14G IT28G

WHEEL HARVESTER

580B 550B 560B 570B

TRACK LOADER

973C 953C

BACKHOE LOADER

442D 430D 438C 438D 424D 420D 432D 416C 428D 416D 428C

COMPACT WHEEL LOADER

914G 903C 914G2 901C 902 902C 906 910H

WHEEL LOADER

928G 972G 924GZ 950G II 950G 962G 972G II 938G II 980G II 902B 924G 962G II 980H 980G 966G 966G II 903B

TELEHANDLER

TH330B TH560B TH220B TH360B TH82 TH355B TH62 TH63 TH350B TH580B TH103 TH340B TH460B

TRACK-TYPE TRACTOR

D5M D5N D6M D6N

MINI HYD EXCAVATOR

303.5 303.5E 303E CR 305.5E2 CR 305E2 CR 305E 305D CR 304E 307D 304C CR 303.5D CR 304.5 305.5E 305.5D CR 303C CR 308D

PIPELAYER

561N

WHEELED EXCAVATOR

M322C M318C M318C MH M315C M316C M313C

SKID STEER LOADER

226B 252B 216B 268B 216 242B 228 226 246B 236 232 232B 248 246 242 262 248B 236B 252 262B

EXCAVATOR

345B II 312C 311C 345C L 318C 325C L 322C 385B 385C 345C 385C L 330C LN 320C 365C L 365C L MH 315C 330C L 312C L 330C 365C 325C 365B

MOBILE HYD POWER UNIT

345C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced