Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components208-2859: 13/16 Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components208-2859: 13/16 Straight Adapter
208-2859: 13/16 Straight Adapter

Cat® 13/16 Fluid Carrying Orifice Straight Adapter

Brand: Cat

Product Images
208-2859: 13/16 Straight Adapter
208-2859: 13/16 Straight Adapter
208-2859: 13/16 Straight Adapter
208-2859: 13/16 Straight Adapter
208-2859: 13/16 Straight Adapter

Cat® 13/16 Fluid Carrying Orifice Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 208-2859
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
Material: Carbon Steel
View More
Compatible Models for part number 208-2859

ROAD RECLAIMER

RM600 RM800

ASPHALT COMPACTOR

CB8 CB7

WHEEL TRACTOR

633E II 637G 637D 637E 631D 631E 633D 631G

ASPHALT PAVER

BG-260D BG-2455D BG-2455C AP-1000D AP-1050B BG-245C AP-1055B AP-1055D

ROTARY MIXER

RM800

WHEELED EXCAVATOR

M325C MH MH3040 M330D

RECLAIMER MIXER

RM800

LOAD HAUL DUMP

R1700G

EXCAVATOR

MH3040 M325D MH M325D L MH

MATERIAL HANDLER

MH3050 M325D MH MH3032 MH3040 M325D L MH

WHEEL LOADER

972M XE 966M XE 966M 972M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced