Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeEngineEngines & BlocksEngines208-3027: 6 Cylinder Engine
Home
EngineEngines & BlocksEngines
208-3027: 6 Cylinder Engine
208-3027: 6 Cylinder Engine

Cat® 6 Cylinder Engine with Bore Diameter 112mm, Stroke Length 149mm, and Combustion Type Direct Injection

Brand: Cat

fallback-image
208-3027: 6 Cylinder Engine

Cat® 6 Cylinder Engine with Bore Diameter 112mm, Stroke Length 149mm, and Combustion Type Direct Injection

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-9532
10R-9532 : GRP SHORT BLOCK
Check Price
20R-0567
20R-0567 : Cat® C9 Reman Engine
Check Price
Load More
Compare Alternate Parts
208-3027
This part:
208-3027: 6 Cylinder Engine
Length (in)

47

Height (in)

39

Description

Cat® 6 Cylinder Engine with Bore Diameter 112mm, Stroke Length 149mm, and Combustion Type Direct Injection

10R-9532
This part:
10R-9532: GRP SHORT BLOCK

Description

Reman Short Block

20R-0567
This part:
20R-0567: Cat® C9 Reman Engine

Description

Cat C9 Reman Engine (DI-TA) (ATAAC) (ADEM™ 3+) (4 Valve) (HEUI -B) (HEP 8 with FTP)

20R-0566
This part:
20R-0566: Cat® C9 Reman Long Block

Description

Cat C9 Reman Long Block (4-Valve) (HEUI-B) (ATAAC) (HEP8 B) (ADEM™ 3)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert