Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses209-3090: Amber Lens for direction indication signal lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses209-3090: Amber Lens for direction indication signal lamp
209-3090: Amber Lens for direction indication signal lamp

Cat® Amber Lens for direction indication signal lamp

Brand: Cat

Product Images
209-3090: Amber Lens for direction indication signal lamp
209-3090: Amber Lens for direction indication signal lamp
209-3090: Amber Lens for direction indication signal lamp
209-3090: Amber Lens for direction indication signal lamp
209-3090: Amber Lens for direction indication signal lamp

Cat® Amber Lens for direction indication signal lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 209-3090

Units of Measure

USMetric
Width (mm): 104.0
Height (mm): 28.0
Length (in): 4.09
Lens Color: Amber
Height (in): 1.1
Length (mm): 104.0
Width (in): 4.09
View More
Compatible Models for part number 209-3090

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34 CW-14

VIBRATORY COMPACTOR

CP-533E CS-533E

TELEHANDLER

TH355B TH220B TH330B TH560B TH340B TH350B TH580B TH360B TH460B

WHEEL LOADER

950GC 950L 950 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced