Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers209-4314: 35mm Inner Diameter Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers209-4314: 35mm Inner Diameter Washer
209-4314: 35mm Inner Diameter Washer

Cat® 35mm Inner Diameter Flat Washer

Brand: Cat

Product Images
209-4314: 35mm Inner Diameter Washer
209-4314: 35mm Inner Diameter Washer
209-4314: 35mm Inner Diameter Washer
209-4314: 35mm Inner Diameter Washer
209-4314: 35mm Inner Diameter Washer

Cat® 35mm Inner Diameter Flat Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 209-4314

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 51.0
Inside Diameter (in): 1.378
Inside Diameter (mm): 35.0
Outer Diameter (in): 2.01
Outer Diameter (mm): 51.0
Thickness (mm): 3.0
Thickness (in): 0.118
Outside Diameter (in): 2.008
View More
Compatible Models for part number 209-4314

INDUSTRIAL LOADER

415F2 IL

SOIL COMPACTOR

CP7 CS44B CP44B

COMPACTOR

CCS7

BACKHOE LOADER

415 424B2 426 F2 424B 424 424B HD

VIBRATORY COMPACTOR

CP-44 CS-433E CP-433E CP7 CS-423E CS-44B CS44B CS7 CS-44 CP44B CP-44B

TELEHANDLER

TH406C TH336C TH514C TH417C TH407C TH337C TH414C

COMPACT WHEEL LOADER

908M 906M 907H 907H2 906H2 908H2 907M 908H 906H 908 906

WHEEL LOADER

907K 908K 908 906K 907 908M 906M 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced