Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home209-6073: IDLER GP-TRA
Home209-6073: IDLER GP-TRA
209-6073: IDLER GP-TRA

Cat® Idler Group 114mm Rim Width, Right Side, 515mm Tread Diameter

Brand: Cat

Product Images
209-6073: IDLER GP-TRA
209-6073: IDLER GP-TRA
Contact your dealer for replacement options.

Cat® Idler Group 114mm Rim Width, Right Side, 515mm Tread Diameter

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 209-6073

Description:

  • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

View More
Specifications for part number 209-6073

Units of Measure

USMetric
Diameter (mm): 547.0
Flange Diameter (mm): 547.0
Material: Anti-Sieze Compound Mixed: Metal,Oil Fluid
Idler Rim Width (mm): 114
Shaft Protrusion Length (in): 3937.008
Undercarriage Width (mm): 231.0
Shaft Protrusion Length (mm): 99999.99
Idler Rim Width (in): 4.488
Machine Side: Right Side
Flange Diameter (in): 21.54
Bolt Size (mm): 7/16
Flange Type: Center Flange
Tread Diameter (in): 20.276
Center Flange Width (mm): 53.5
Tread Diameter (mm): 515.0
Bolt Size (in): 7/16
Center Flange Width (in): 2.106
Center Flange Diameter (in): 21.535
Shaft Length (in): 29.032
Bearing Mounting Length (mm): 279.5
Center Flange Diameter (mm): 547
Shaft Length (mm): 737.41
Bearing Mounting Length (in): 11.004
Shaft Diameter (mm): 50.5
Shaft OD (mm): 50.55
Shaft OD (in): 1.99
View More
Compatible Models for part number 209-6073

TRACK-TYPE TRACTOR

D4G D3G D5G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced