Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits209-6188: 108mm OD Sliding Frame Plate
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
209-6188: 108mm OD Sliding Frame Plate
209-6188: 108mm OD Sliding Frame Plate

Cat® Sliding Frame Plate enables movement between mounted parts of the frame, allowing position adjustment and relative motion

Brand: Cat

Product Images
209-6188: 108mm OD Sliding Frame Plate
209-6188: 108mm OD Sliding Frame Plate
209-6188: 108mm OD Sliding Frame Plate
209-6188: 108mm OD Sliding Frame Plate
209-6188: 108mm OD Sliding Frame Plate

Cat® Sliding Frame Plate enables movement between mounted parts of the frame, allowing position adjustment and relative motion

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 209-6188
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 209-6188

Units of Measure

USMetric
Outside Diameter (mm): 108.0
Material Description: Steel
Diameter (in): 3.58
Diameter (mm): 91.0
Material: Structural Steel
Inside Diameter (mm): 89.0
Inside Diameter (in): 3.5
Outside Diameter (in): 4.25
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 209-6188

BACKHOE LOADER

424D 432E 442D 442E 434E 422E 432D 444E 428D 438C 428E 438D 428B 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced