Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersEngine Oil Filters & Components209-7291: Base Assembly-Oil Filter
HomeEngineEngine Filters & FluidsEngine FiltersEngine Oil Filters & Components209-7291: Base Assembly-Oil Filter
209-7291: Base Assembly-Oil Filter

Cat® Oil Filter Base Assembly

Brand: Cat

Product Images
209-7291: Base Assembly-Oil Filter
209-7291: Base Assembly-Oil Filter
209-7291: Base Assembly-Oil Filter
209-7291: Base Assembly-Oil Filter
209-7291: Base Assembly-Oil Filter

Cat® Oil Filter Base Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 209-7291

Units of Measure

USMetric
Overall Height (in): 5.5
Overall Width (in): 9.5
Material: Sealants / Adhesives Adhesive,Alloy Aluminum
Overall Length (in): 13.5
Overall Width (mm): 241.3
Overall Height (mm): 139.7
Overall Length (mm): 342.9
View More
Compatible Models for part number 209-7291

GENERATOR

LC51XX SR4B XQ330

TRUCK ENGINE

C9

POWER MODULE

TR43 TR43-E44

SITE PREP TRACTOR

2864C 586C

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

12H

MARINE ENGINE

C9

TRACK FELLER BUNCHER

521B 532 TK732 2590 2390 2391 522B 541 TK722 552 2 TK721 TK752 TK751 551 552 511 TK711 541 2 TK741 2491 2290 522 521

EXCAVATOR

330D MH 330C LN 336D 330D LN 330C L 336D L 330C 330C FM 330D 336D LN 340D L 330C MH 330D L 330D FM

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D 330D L 330C 336D 336D L

GENERATOR SET

XQP310 C9 DE350SGC C9 GEN SET DE400GC DE400SGC D250GC D300GC XQP300

ENGINE

C9 INDUSTRIAL C9.3

PETROLEUM ENGINE

C9

COLD PLANER

PM312 PM313 PM310

WHEEL LOADER

972M XE 966M XE 972K 972M 972L 966K XE 966L 966K 966M

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C9 C-9

ARTICULATED TRUCK

725C

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

M330D

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B C9 C-9 C9.3

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced