Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesBattery Components209-7743: 1187.2mm Long Battery Cable
HomeElectrical & ElectronicsBatteriesBattery Components209-7743: 1187.2mm Long Battery Cable
209-7743: 1187.2mm Long Battery Cable

Cat® Battery and Wiring Cable connect the battery to the electrical system, enabling efficient power distribution for reliable operation

Brand: Cat

Product Images
209-7743: 1187.2mm Long Battery Cable
209-7743: 1187.2mm Long Battery Cable
209-7743: 1187.2mm Long Battery Cable
209-7743: 1187.2mm Long Battery Cable
209-7743: 1187.2mm Long Battery Cable

Cat® Battery and Wiring Cable connect the battery to the electrical system, enabling efficient power distribution for reliable operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 209-7743

Units of Measure

USMetric
Polarity: Positive
Color: Red
Terminal: Crimp, Crimp, Ring
Gauge (AWG): 0
Cable Length (meters): 1.19 (Overall)
Hole Size (mm): M12
Cable Length (feet): 3.9 (Overall)
Hole Size (in): 1/2
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 209-7743

TRACK-TYPE TRACTOR

D8T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced