Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings209-8624: 72mm Internal Diameter Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings209-8624: 72mm Internal Diameter Sleeve Bearing
209-8624: 72mm Internal Diameter Sleeve Bearing

Cat® 77.18mm Outer Diameter Bushing used for Gear Bearings in Engine Rear Gears

Brand: Cat

Product Images
209-8624: 72mm Internal Diameter Sleeve Bearing
209-8624: 72mm Internal Diameter Sleeve Bearing
209-8624: 72mm Internal Diameter Sleeve Bearing
209-8624: 72mm Internal Diameter Sleeve Bearing
209-8624: 72mm Internal Diameter Sleeve Bearing

Cat® 77.18mm Outer Diameter Bushing used for Gear Bearings in Engine Rear Gears

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 209-8624

Units of Measure

USMetric
Material Description: Steel backed bronze
Outside Diameter (mm): 77.2
Length (in): 1.25
Material: Steel Backed Bronze Bearing
Inside Diameter (mm): 72.2
Inside Diameter (in): 2.84
Length (mm): 31.8
Outside Diameter (in): 3.03
View More
Compatible Models for part number 209-8624

UNDERGROUND ART TRUCK

AD45

GENERATOR SET

3508B

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-500

TRACK LOADER

973D 973K 973

EJECTOR TRUCK

740

COLD PLANER

PM-200 PM-201

OFF HIGHWAY TRUCK

772 770 773GC

LANDFILL COMPACTOR

836H

MOTOR GRADER

24M

ROAD RECLAIMER

RM500B RM500

TRACK-TYPE TRACTOR

D9 D6 D8 D7 D8T D8R D6XE D9T D6 XE D6R XL D6R D6T D6R LGP D6R II D7E LGP D7E

ROTARY DRILL

MD6200

ARTICULATED TRUCK

745C 740C 735C 740 GC 745

PIPELAYER

PL83 PL87 583T

INDUSTRIAL ENGINE

C15

QUARRY TRUCK

772G 770G

TRUCK

772G 772G OEM 770G 772 770 770G OEM

EXCAVATOR

395 MH3295 374 3101

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced