Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits20R-0673: HEUI Fuel Systemtem Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
20R-0673: HEUI Fuel Systemtem Kit
20R-0673: HEUI Fuel Systemtem Kit

HEUI Fuel System Kit

Brand: Cat

Product Images
20R-0673: HEUI Fuel Systemtem Kit
20R-0673: HEUI Fuel Systemtem Kit

HEUI Fuel System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

10R-1262: Reman Hydraulic Actuated Fuel Injector
10R-1262: Reman Hydraulic Actuated Fuel InjectorQuantity: 6
224-4536: 37.4MPa Pressure Sensor
224-4536: 37.4MPa Pressure SensorQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 4
8T-2396: M6-1 x 60mm Hex Socket Head Bolt
8T-2396: M6-1 x 60mm Hex Socket Head BoltQuantity: 6
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 2
227-5904: 3 x 104mm 75A FKM O-Ring
227-5904: 3 x 104mm 75A FKM O-RingQuantity: 1
10R-8897: Cat® Reman Injector Hydraulic Pump
10R-8897: Cat® Reman Injector Hydraulic PumpQuantity: 1
199-6103: M6-1 x 11mm Hex Head Shoulder Bolt
199-6103: M6-1 x 11mm Hex Head Shoulder BoltQuantity: 6
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-0673
Horsepower Range: 175 - 210
View More
Compatible Models for part number 20R-0673

TRUCK ENGINE

3126E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert