Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Injectors20R-2479: Reman Fuel Injector
Home
EngineFuel SystemFuel Injectors
20R-2479: Reman Fuel Injector
20R-2479: Reman Fuel Injector

Cat® Reman Fuel Injector Delivers High Pressure Fuel into Engine Cylinder

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
20R-2479: Reman Fuel Injector
20R-2479: Reman Fuel Injector

Cat® Reman Fuel Injector Delivers High Pressure Fuel into Engine Cylinder

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 20R-2479
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 20R-2479

Units of Measure

USMetric
Width (mm): 121.92
Height (mm): 78.7
Length (in): 9.2
Length (mm): 233.7
Height (in): 3.1
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 20R-2479

TRACK-TYPE TRACTOR

D5K2 LGP D5K2 XL

PNEUMATIC COMPACTOR

CW-34

INDUSTRIAL ENGINE

C4.4

BACKHOE LOADER

450F 430F

COMPACTOR

CB10

EXCAVATOR

318E L 316E L

VIBRATORY COMPACTOR

CS-64B CS-54B CB-54B CB-44B CP-54B

View More
Compare Alternate Parts
20R-2479
This part:
20R-2479: Reman Fuel Injector
Length (in)

9.2

Height (in)

3.1

Description

Cat® Reman Fuel Injector Delivers High Pressure Fuel into Engine Cylinder

370-7286
This part:
370-7286: Fuel Pump Injector
Length (in)

9.2

Height (in)

3.1

Description

Cat® Fuel Pump Injector delivers pressurized fuel into the combustion chamber to support efficient engine power generation

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert