Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-4776: Cat® Reman Camshaft Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-4776: Cat® Reman Camshaft Kit
20R-4776: Cat® Reman Camshaft Kit

Cat Reman Camshaft Kit with Cat Reman Valve Lifters (3516C) (RH)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
20R-4776: Cat® Reman Camshaft Kit
20R-4776: Cat® Reman Camshaft Kit
20R-4776: Cat® Reman Camshaft Kit
20R-4776: Cat® Reman Camshaft Kit
20R-4776: Cat® Reman Camshaft Kit

Cat Reman Camshaft Kit with Cat Reman Valve Lifters (3516C) (RH)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
Parts included in this kit

No results available.

7N-4782: 31.38mm Free Length Lifter Guide Spring
7N-4782: 31.38mm Free Length Lifter Guide SpringQuantity: 8
282-7944: Valve Lifter for unit injector in basic engine
282-7944: Valve Lifter for unit injector in basic engineQuantity: 4
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 4
20R-1626: Cat® Reman Valve Lifter
20R-1626: Cat® Reman Valve LifterQuantity: 8
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-4776

We are still working on adding a specification for this part.

Compatible Models for part number 20R-4776

ENGINE - MACHINE

3516C

GENERATOR

SR4B

GENERATOR SET

3516C 3516B 3516C GEN 3516C GEN SET 3516E

MARINE AUXILIARY

3516C 3516B

MARINE ENGINE

3512C 3516 3516B 3516C

POWER MODULE

3516C XQ2280 XQC1600

INDUSTRIAL ENGINE

3516C

ENGINE

3516C

TRUCK

MT4400D AC 789D

LOCOMOTIVE ENGINE

3516C

PETROLEUM ENGINE

3516C

OFF HIGHWAY TRUCK

789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced