Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-4961: Cat® Reman Camshaft Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-4961: Cat® Reman Camshaft Kit
Parts included in this kit

No results available.

7N-4782: 31.38mm Free Length Lifter Guide Spring
7N-4782: 31.38mm Free Length Lifter Guide SpringQuantity: 6
0R-8495: CAMSHAFT AS
0R-8495: CAMSHAFT ASQuantity: 1
20R-1626: Cat® Reman Valve Lifter
20R-1626: Cat® Reman Valve LifterQuantity: 6
282-7944: Valve Lifter for unit injector in basic engine
282-7944: Valve Lifter for unit injector in basic engineQuantity: 3
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 3
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Description for part number 20R-4961

Description: Cat Reman camshaft kits such as part # 20R-4961 include the camshaft and Cat Reman valve lifters because reusing lifters or using incompatible lifters can shorten camshaft life or lead to lifter and camshaft failure. These kits were developed to simplify the ordering process: one part number for all the listed parts, and everything ships in one box. Each camshaft is made of high-grade steel, and precision balanced for long life. Heat treatment uses a patented process for high strength and outstanding wear characteristics. Precise journal grinding provides exact bearing fit for reduced friction and long life. Each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability. Attributes: You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. Cat Reman camshaft kits provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 Cat Reman offers off-the-shelf availability. 2 1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations. Recommended Application: 3512B

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 20R-4961

We are still working on adding a specification for this part.

Compatible Models for part number 20R-4961

PUMPER

SPT343 SPF343

GENERATOR

SR4B

GENERATOR SET

3512B

POWER MODULE

PM3512

LOCOMOTIVE ENGINE

3512B

PETROLEUM ENGINE

3512B

REMAN ENGINE

3512B

PETROLEUM GEN SET

3512B

GEN SET ENGINE

3512B

MARINE AUXILIARY

3512 3512B

MARINE ENGINE

3512B

INDUSTRIAL ENGINE

3512B

TRUCK

797 785 785C 777D 785D 797B 785B

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced