Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation210-1254: Insulation
HomeCabsCab InteriorCab Insulation210-1254: Insulation
210-1254: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

Product Images
210-1254: Insulation
210-1254: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 210-1254

Units of Measure

USMetric
Overall Width (in): 3.94
Material: Acoustical Insulation,PVC Plastic
Thickness (in): 1.97
Overall Length (in): 9.84
Overall Width (mm): 100.0
Overall Length (mm): 250.0
Thickness (mm): 50.0
View More
Compatible Models for part number 210-1254

INTEGRATED TOOLCARRIER

IT62G II IT62H

WHEEL LOADER

988GC 966H 972G II 962H 962G II 986H 950H 972H 980H 986K 966G II 986 980G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced