Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers211-6687: 92mm Large Outer Diameter Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers211-6687: 92mm Large Outer Diameter Spacer
211-6687: 92mm Large Outer Diameter Spacer

Cat® Steel Spacer of 7.50mm Overall Length used for Additional Stretch Length in Final Drive Hub

Brand: Cat

Product Images
211-6687: 92mm Large Outer Diameter Spacer
211-6687: 92mm Large Outer Diameter Spacer
211-6687: 92mm Large Outer Diameter Spacer
211-6687: 92mm Large Outer Diameter Spacer
211-6687: 92mm Large Outer Diameter Spacer

Cat® Steel Spacer of 7.50mm Overall Length used for Additional Stretch Length in Final Drive Hub

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 211-6687

Units of Measure

USMetric
Outer Diameter (mm): 92.0
Outer Diameter (in): 3.63
Inner Diameter (mm): 57.3
Inner Diameter (in): 2.26
Thickness (mm): 7.5
Thickness (in): 0.3
Material: STEEL,Structural Steel
Approx. Weight (kg): 0.16
Approx. Weight (lb): 0.35
View More
Compatible Models for part number 211-6687

MINI HYD EXCAVATOR

303.5E2 CR 302.7D 301.7D CR 301.4C 302.4D 301.7D 303.5E 304.5E2

TRENCHER

T6B T15B T9B T315 T109 T112

AUGER

A7B A14B A23 A11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced