Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups211-6959: Basic Turbocharger Group
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
211-6959: Basic Turbocharger Group
211-6959: Basic Turbocharger Group

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Brand: Cat

Product Images
211-6959: Basic Turbocharger Group
211-6959: Basic Turbocharger Group

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
211-6959
This part:
211-6959: Basic Turbocharger Group
Length (in)

13.6

Height (in)

17

Description

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

10R-0569
This part:
10R-0569: Cat® Reman Turbocharger
Length (in)

13.6

Height (in)

17

Description

Cat Reman Turbocharger

Related parts
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt

Cat® 0.375" Hexagonal Head Stainless Steel Bolt

Check Price
7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger Gasket

Exhaust Bypass Gasket

Check Price
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock Nut

Lock Nut

Check Price
2N-2765
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
Check Price
7M-7273
7M-7273: 2.05mm Thick Turbocharger Gasket
Check Price
2N-2766
2N-2766: 3/8''-16 Cone Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert