Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Dash & Trims212-4999: 14.7mm Thick Acoustical Panel
HomeCabsCab InteriorCab Dash & Trims212-4999: 14.7mm Thick Acoustical Panel
212-4999: 14.7mm Thick Acoustical Panel

Cat® Panel (Sound Suppression)

Brand: Cat

Product Images
212-4999: 14.7mm Thick Acoustical Panel
212-4999: 14.7mm Thick Acoustical Panel

Cat® Panel (Sound Suppression)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 212-4999

Units of Measure

USMetric
Material Description: Polyurethane foam
Overall Height (in): 5.2
Overall Width (in): 20.0
Material: Plastic Plastic,Sealants / Adhesives Adhesive,Acoustical Insulation
Overall Width (mm): 508.0
Overall Length (in): 32.0
Overall Height (mm): 132.1
Overall Length (mm): 812.8
View More
Compatible Models for part number 212-4999

TRACK-TYPE TRACTOR

D8T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced