Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareNuts212-6559: Track Nut
HomeUndercarriageUndercarriage HardwareNuts212-6559: Track Nut
212-6559: Track Nut

Cat® Track Nut Hex, 0.750 Thread Size, 10mm Thread Pitch

Brand: Cat

Product Images
212-6559: Track Nut
212-6559: Track Nut
212-6559: Track Nut
212-6559: Track Nut
212-6559: Track Nut

Cat® Track Nut Hex, 0.750 Thread Size, 10mm Thread Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 212-6559

Units of Measure

USMetric
Thickness (mm): 10.72
Material Description: Steel
Thickness (in): 0.422
Thread: RH Coarse
Hex Size (mm): 27.8
Height (mm): 10.62
Nut Type: Hex
Thread Size (in): 0.03
Thread Size (in - TPI) (in): 3/4-10
Hex Size (in): 1.09
Height (in): 0.42
Hand of Thread: RH
Material: Other Mixed: Metal-Nonmetal,Alloy Zinc,Carbon Steel
Coating: Zinc
Class or Grade: Sae J995 Grade 8
Thread Size (mm): 0.750
Thread Size (dia x pitch) (mm): 3/4x10
Drive (mm): 28.58
Drive (in): 1.125
View More
Compatible Models for part number 212-6559

MULTI TERRAIN LOADER

257B 247B 247 257

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced