Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRubber Track Undercarriage ComponentsMulti Terrain Loader212-6694: 44.45mm Internal Diameter Sleeve Bearing
Home
UndercarriageRubber Track Undercarriage ComponentsMulti Terrain Loader
212-6694: 44.45mm Internal Diameter Sleeve Bearing
212-6694: 44.45mm Internal Diameter Sleeve Bearing

Cat® U-C Cartridge Sleeve 50.8mm long

Brand: Cat

Product Images
212-6694: 44.45mm Internal Diameter Sleeve Bearing
212-6694: 44.45mm Internal Diameter Sleeve Bearing
212-6694: 44.45mm Internal Diameter Sleeve Bearing
212-6694: 44.45mm Internal Diameter Sleeve Bearing
212-6694: 44.45mm Internal Diameter Sleeve Bearing

Cat® U-C Cartridge Sleeve 50.8mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 212-6694
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 212-6694

Units of Measure

USMetric
Sleeve Inside Diameter (in): 1.75
Material: Steel,Carbon Steel
Inside Diameter (mm): 44.45
Sleeve Outside Diameter (in): 1.93
Outside Diameter (mm): 49.22
Length (mm): 50.8
Cross Holes: No
External Groove: No
Internal Groove: No
Inside Diameter (in): 1.750
Outside Diameter (in): 1.9377
Length (in): 2.000
View More
Compatible Models for part number 212-6694

MULTI TERRAIN LOADER

257B 247B 247 257

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert