Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components212-9976: Left Hand Cabin Lower B Post Duct
HomeCabsCab HVAC SystemsOther Cab HVAC Components212-9976: Left Hand Cabin Lower B Post Duct
212-9976: Left Hand Cabin Lower B Post Duct

Cat® Left Hand Cabin Lower B Post Duct for cabin liner directs airflow for efficient ventilation and climate control, enhancing cabin comfort

Brand: Cat

Product Images
212-9976: Left Hand Cabin Lower B Post Duct
212-9976: Left Hand Cabin Lower B Post Duct
212-9976: Left Hand Cabin Lower B Post Duct
212-9976: Left Hand Cabin Lower B Post Duct
212-9976: Left Hand Cabin Lower B Post Duct

Cat® Left Hand Cabin Lower B Post Duct for cabin liner directs airflow for efficient ventilation and climate control, enhancing cabin comfort

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 212-9976

Description:
Cat air HVAC ducts deliver climate controlled air to the operator compartment of Cat heavy-duty equipment. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Durable molded polyethylene duct assembly
• Color: Dark Gray
• 2 hole mount

Applications:
Used in HVAC systems of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

View More
Specifications for part number 212-9976

Units of Measure

USMetric
Material Description: Polyethylene Plastic
Overall Height (in): 3.2
Overall Width (in): 8.3
Material: Polyethylene Plastic
Overall Width (mm): 210.0
Overall Length (in): 17.7
Overall Height (mm): 82.0
Overall Length (mm): 450.0
View More
Compatible Models for part number 212-9976

TRACK-TYPE TRACTOR

D9T D8T D11T D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced